Download document () of 20
We make what matters work*

177100

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 3p, fixed version, W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177100
EAN
4015081715435
Product Length/Depth
27 mm
Product Height
640 mm
Product Width
417 mm
Product Weight
5.1 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification