Download document () of 20
We make what matters work*

177106

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 4p, fixed version, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177106
EAN
4015081715497
Product Length/Depth
27 mm
Product Height
640 mm
Product Width
592 mm
Product Weight
7.8 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification