Download document () of 20
We make what matters work*

177108
XMN4F08C

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 4p, fixed version, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177108
EAN
4015081715510
Product Length/Depth
27 mm
Product Height
640 mm
Product Width
792 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel

Export product specification