Download document () of 20
We make what matters work*

177111

Eaton xEnergy Main LV systems LV switchgear. Partition circuit breaker area / device area, D=251mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177111
EAN
4015081715541
Product Length/Depth
254 mm
Product Height
39 mm
Product Width
710 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.