Download document () of 20
We make what matters work*

177112

Eaton xEnergy Main LV systems LV switchgear. Partition, device/busbar IZMX40, fixed

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177112
EAN
4015081715558
Product Length/Depth
40 mm
Product Height
548 mm
Product Width
909 mm
Product Weight
4.4 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
Internal separation form 2a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.