Download document () of 20
We make what matters work*

177114
XAN3CS3P

Eaton xEnergy Main LV systems LV switchgear. Comb for finger protection, NZM3, 3p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177114
EAN
4015081715572
Product Length/Depth
68 mm
Product Height
9 mm
Product Width
192.6 mm
Product Weight
0.137 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Other
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Material
Plastic

Export product specification