Eaton xEnergy Main LV systems LV switchgear. Comb for finger protection, NZM4, 3p
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
177116
|
| EAN |
4015081715596
|
| Product Length/Depth |
68 mm
|
| Product Height |
9 mm
|
| Product Width |
248.6 mm
|
| Product Weight |
0.16 kg
|
| Compliances |
RoHS conform
|
| Construction type |
Individual part
|
| Fitted with: |
Cable entry
|
| Surface finishing |
Other
|
| Color |
Red
|
| Modular spacing |
12.5 mm
|
| Number of height units |
0
|
| RAL-number |
0
|
| Material |
Plastic
|