Download document () of 20
We make what matters work*

177123

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, NZM4, 4p, fixed version W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177123
EAN
4015081715664
Product Length/Depth
28 mm
Product Height
648 mm
Product Width
314 mm
Product Weight
3.86 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification