Download document () of 20
We make what matters work*

177139

Eaton xEnergy Main LV systems LV switchgear. Vertical separation, main busbar, HxW=350x1200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177139
EAN
4015081715824
Product Length/Depth
150 mm
Product Height
303 mm
Product Width
1141 mm
Product Weight
6.09 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 2b
Internal separation form 2a
Internal separation form 4a
Internal separation form 3a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.