Download document () of 20
We make what matters work*

177140
XTPZBAVP-H350W1350

Eaton xEnergy Main LV systems LV switchgear. Vertical separation, main busbar, HxW=350x1350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177140
EAN
4015081715831
Product Length/Depth
150 mm
Product Height
303 mm
Product Width
1291 mm
Product Weight
6.907 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 2b
Internal separation form 2a
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.