Download document () of 20
We make what matters work*

177175

Eaton Distribution board accessory, Auxiliary contact, SmartWire-DT

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
177175
EAN
4015081716197
Product Length/Depth
88.3 mm
Product Height
74.7 mm
Product Width
29.9 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Used with
SWD interface module
Accessory
Accessory for miniature circuit breaker
Accessory for residual current circuit breaker
Accessory for combined residual current/power circuit breaker
Accessory/spare part type
SWD interface module
Mounting method
For fitting on left to: FI
For fitting on right to: LS, FI/LS
Additional equipment required
Signaling switch
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Voltage type
DC
Functions
Auxiliary switch
Device fitting
Universal
Type
  • Accessory
  • Accessory for combined residual current/power circuit breaker
  • Accessory for miniature circuit breaker
  • Accessory for residual current circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Rated operational voltage (Ue) - max
15 V
Rated switch current
0.0263 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.