Download document () of 20
We make what matters work*

177273

Eaton xEnergy Main LV systems LV switchgear. Section wide door, glass window, HxW=1625x592mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177273
EAN
4015081717262
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
592 mm
Product Weight
21.5 kg
Compliances
RoHS conform

Product specifications

Features
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.