Download document () of 20
We make what matters work*

177278

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, right, HxW=1625x795mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177278
EAN
4015081717316
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
795 mm
Product Weight
26.5 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification