Download document () of 20
We make what matters work*

177309
RS2-A

Eaton Moeller® series RS Actuator for non-contacting safety switch RS-Titan RS2-A

General specifications

Product Name
Eaton Moeller® series RS Actuator
Catalog Number
177309
EAN
4015081717620
Product Length/Depth
250 mm
Product Height
25 mm
Product Width
175 mm
Product Weight
0.02 kg
Compliances
CE

Product specifications

Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-10 °C
Product category
Accessories

Export product specification