Download document () of 20
We make what matters work*

177310

Eaton Moeller® series RS Actuator for non-contacting safety switch RS-Titan RS4-A

General specifications

Product Name
Eaton Moeller® series RS Actuator
Catalog Number
177310
EAN
4015081717637
Product Length/Depth
250 mm
Product Height
50 mm
Product Width
175 mm
Product Weight
0.037 kg
Compliances
CE

Product specifications

Accessory/spare part type
Other
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-10 °C
Product category
Accessories
Material
Plastic
Degree of protection
IP69
IP67

Export product specification