Download document () of 20
We make what matters work*

177319

Eaton xEnergy Main LV systems LV switchgear, Fixing rail for busbar support for W=650mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177319
EAN
4015081717798
Product Length/Depth
15 mm
Product Height
48 mm
Product Width
541 mm
Product Weight
0.52 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.