Download document () of 20
We make what matters work*

177320

Eaton xEnergy Main LV systems LV switchgear, Mounting rail for fixing the main busbar supports in a 650 mm-wide cabinet with fixing brackets bent forward on both sides

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177320
EAN
4015081717804
Product Length/Depth
54.5 mm
Product Height
48 mm
Product Width
610 mm
Product Weight
0.65 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.