Download document () of 20
We make what matters work*

177322

Eaton xEnergy Main LV systems LV switchgear, Fixing rail for side fixing for W=850mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177322
EAN
4015081717828
Product Length/Depth
49 mm
Product Height
49.5 mm
Product Width
810 mm
Product Weight
0.85 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.