Download document () of 20
We make what matters work*

177325

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting bracket for busbar support, 4 poles, 250A and 630A

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
177325
EAN
4015081717859
Product Length/Depth
24 mm
Product Height
65 mm
Product Width
350 mm
Product Weight
0.85 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Other
RAL-number
0
Application
4-poles busbar support
Amperage rating
630 A
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.