Download document () of 20
We make what matters work*

177329

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate NZM3-XDV symmetrical, vertical HxW=400x800mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
177329
EAN
4015081717897
Product Length/Depth
25 mm
Product Height
399 mm
Product Width
720 mm
Product Weight
3.1 kg
Compliances
RoHS conform

Product specifications

Used with
NZM3+XDV
Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Surface mounting
Functions
Additional equipment
Mounting position within enclosure
Symmetrical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.