Download document () of 20
We make what matters work*

177338

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. Terminal 50mm² with connection cable 16mm² (Isolation brown)

General specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
177338
EAN
4015081717989
Product Length/Depth
440 mm
Product Height
25 mm
Product Width
60 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Features
Contact safe
Nominal current
80 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
1
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
1
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
2
Number of poles
Single-pole
Connection type
Screwing
Mounting method
DIN-rail/screw
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Conductor cross section, input - min
16 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
50 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
1
Conductor cross section, input AWG - min
0 mm²
Number of outputs
1
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
16 mm²

Export product specification