Knowledge Search
Download document () of 20
We make what matters work*

177350

Eaton Moeller® series SL7 SL7-AP24-E-EV

General specifications

Product Name
Eaton Moeller® series SL7 Acoustic module
Catalog Number
177350
EAN
4015081718108
Product Length/Depth
73 mm
Product Height
71 mm
Product Width
73 mm
Product Weight
0.091 kg
Compliances
CE Marked

Features & Functions

Color
Black
Functions
Other
Number of modules
2

General

Alarm type
Tone adjustable
Connection to SmartWire-DT
No
Degree of protection
NEMA 13
IP66
Frequency rating
2800 Hz
Loudness
100 dB
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Type
Acoustic module
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
92 mA
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at AC - max
24 V
Rated operational voltage (Ue) at DC - min
24 V
Rated operational voltage (Ue) at DC - max
24 V

Export product specification