Knowledge Search
Download document () of 20
We make what matters work*

177351

Eaton Moeller® series SL7 Basic module, one-sided vertical mounting, max. 3 modules, M12A

General specifications

Product Name
Eaton Moeller® series SL7 Base module
Catalog Number
177351
EAN
4015081718115
Product Length/Depth
84 mm
Product Height
153 mm
Product Width
96 mm
Product Weight
0.241 kg
Certifications
UL 508
IEC/EN 60529
UL Category Control No.: NKCR
UL
CE
CSA-C22.2 No. 14-10
CSA-C22.2 No. 94-91
UL report applies to both US and Canada
UL File No.: E29184
IEC/EN 60947-5-1
Certified by UL for use in Canada
CSA Class No.: NKCR7

Features & Functions

Color
Other
Fitted with:
External fixing holes
Cover
Number of modules
Max. 3

General

Connection to SmartWire-DT
No
Degree of protection
IP66
NEMA 1
Mounting Method
Vertical
Floor
Bracket
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Rated impulse withstand voltage (Uimp)
2000 V AC
Type
Base module

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C

Electrical rating

Rated insulation voltage (Ui)
250 V
Rated operational voltage
110/120 V AC ± 10 %
24 V AC/DC ± 10 %
230/240 V AC ± 10 %

Export product specification