Download document () of 20
We make what matters work*

177613

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Bracket for vertical profile

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
177613
EAN
4015081720736
Product Length/Depth
48 mm
Product Height
70 mm
Product Width
60 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.