Download document () of 20
We make what matters work*

177617

Eaton xEnergy Main LV systems LV switchgear. 4-pole input main current contacts up to 315 A, consisting of: withdrawable unit contacts, incl. fixing screws

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177617
EAN
4015081720774
Product Length/Depth
98 mm
Product Height
74 mm
Product Width
214 mm
Product Weight
0.95 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.