Download document () of 20
We make what matters work*

177618

Eaton xEnergy Main LV systems LV switchgear. Lens head screw M4x6 TORX20 DIN7500, form C, zinc plated

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177618
EAN
4015081720781
Product Length/Depth
7.85 mm
Product Height
8.5 mm
Product Width
7.85 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Thread length
7.85 mm
Length to bottom side head
7.85 mm
RAL-number
7035
Head diameter
0 mm
Head height
0 mm
Dimension square neck bolt
0 mm
Thread size
4
#4
Head style
Rounded head
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
Pitch thread
1 mm
Thread per inch
0
Wrench width
0 mm
Screwing system
Torx
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.