Download document () of 20
We make what matters work*

177625

Eaton xEnergy Main LV systems LV switchgear. Counter sunk screw M6x12, torx, DIN7500, form M, galvanized

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177625
EAN
4015081720859
Product Length/Depth
10.7 mm
Product Height
12 mm
Product Width
10.7 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Thread length
10.7 mm
Length to bottom side head
10.7 mm
RAL-number
7035
Head diameter
0 mm
Head height
0 mm
Dimension square neck bolt
0 mm
Thread size
6
#6
Head style
Countersunk head
Other
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
Pitch thread
1 mm
Thread per inch
0
Wrench width
0 mm
Screwing system
Torx
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.