Download document () of 20
We make what matters work*

177626

Eaton xEnergy Main LV systems LV switchgear. Counter sunk screw M6x12, small head, torx, DIN7500, form M, galvanized

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177626
EAN
4015081720866
Product Length/Depth
9.5 mm
Product Height
12 mm
Product Width
9.5 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Thread length
9.5 mm
Length to bottom side head
9.5 mm
RAL-number
7035
Head diameter
0 mm
Head height
0 mm
Dimension square neck bolt
0 mm
Thread size
6
#6
Head style
Countersunk head
Other
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
Pitch thread
1 mm
Thread per inch
0
Wrench width
0 mm
Screwing system
Torx
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.