Download document () of 20
We make what matters work*

178048

Eaton xEnergy Main LV systems LV switchgear. Busbar coupling internal partition, W x D = 1000 x 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178048
EAN
4015081733231
Product Length/Depth
400 mm
Product Height
336 mm
Product Width
810 mm
Product Weight
21.327 kg
Compliances
RoHS conform

Product specifications

Features
Arc-proof
Surface protection
Primed
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.