Download document () of 20
We make what matters work*

178049

Eaton xEnergy Main LV systems LV switchgear. Internal Separation Bus Coupler W=800mm D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178049
EAN
4015081733248
Product Length/Depth
660 mm
Product Height
298 mm
Product Width
730 mm
Product Weight
26.82 kg
Compliances
RoHS conform

Product specifications

Features
Arc-proof
Surface protection
Primed
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.