Download document () of 20
We make what matters work*

178050

Eaton xEnergy Main LV systems LV switchgear. Top panel, steel, D=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178050
EAN
4015081733255
Product Length/Depth
462 mm
Product Height
76.5 mm
Product Width
172 mm
Product Weight
2.585 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Other
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.