Download document () of 20
We make what matters work*

178053

Eaton xEnergy Main LV systems LV switchgear. Top panel, Alu, D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178053
EAN
4015081733286
Product Length/Depth
662 mm
Product Height
76.5 mm
Product Width
172 mm
Product Weight
1.94 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Primed
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Aluminum
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.