Download document () of 20
We make what matters work*

178058

Eaton xEnergy Main LV systems LV switchgear. Sheet steel top plate, IP 42, width 425 mm, depth 800 mm, powder-spray painted, RAL 7035, ventilated

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178058
EAN
4015081733330
Product Length/Depth
682 mm
Product Height
89 mm
Product Width
332 mm
Product Weight
3.9 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.