Download document () of 20
We make what matters work*

178062

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for 2x IZMX16, withdrawable, HxW=550x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178062
EAN
4015081733378
Product Length/Depth
808 mm
Product Height
583 mm
Product Width
777 mm
Product Weight
29.151 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.