Download document () of 20
We make what matters work*

178063

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for 2x IZMX16, withdrawable, HxW=550x1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178063
EAN
4015081733385
Product Length/Depth
808 mm
Product Height
583 mm
Product Width
977 mm
Product Weight
31.114 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.