Download document () of 20
We make what matters work*

178068
XTPFCUB-H350MW600

Eaton xEnergy Main LV systems LV switchgear. Partition box for XF modules, busbar on top, HxW=350x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178068
EAN
4015081733439
Product Length/Depth
129 mm
Product Height
348 mm
Product Width
330 mm
Product Weight
2.1 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
129 mm
Suitable for enclosure building width
330 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 4a
Internal separation form 4b
Internal separation form 2a
Internal separation form 3a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.