Download document () of 20
We make what matters work*

178069

Eaton xEnergy Main LV systems LV switchgear. Partition/Cable gland for XF modules, HxW=350x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178069
EAN
4015081733446
Product Length/Depth
15 mm
Product Height
350 mm
Product Width
296 mm
Product Weight
2.1 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 3b
Internal separation form 2b
Internal separation form 4a
Internal separation form 4b
Internal separation form 2a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.