Download document () of 20
We make what matters work*

178074

Eaton xEnergy Main LV systems LV switchgear. Partition set, IZMX40/busbar, vertical, 3P+N

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178074
EAN
4015081733491
Product Length/Depth
182 mm
Product Height
333 mm
Product Width
135 mm
Product Weight
0.59 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Untreated
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
182 mm
Suitable for enclosure building width
135 mm
Material
Plastic
Suitable for
Internal separation form 4b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 4a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.