Download document () of 20
We make what matters work*

178080

Eaton xEnergy Main LV systems LV switchgear. Floor plate, aluminum, WxD = 800 x 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178080
EAN
4015081733552
Product Length/Depth
675 mm
Product Height
16.5 mm
Product Width
700 mm
Product Weight
6.673 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.