Download document () of 20
We make what matters work*

178084
XMIX16W0803

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for 3xIZMX16, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178084
EAN
4015081733590
Product Length/Depth
360 mm
Product Height
100 mm
Product Width
540 mm
Product Weight
18.903 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.