Download document () of 20
We make what matters work*

178086

Eaton xEnergy Main LV systems LV switchgear. Plug-in plate for 3xIZMX16, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178086
EAN
4015081733613
Product Length/Depth
390 mm
Product Height
110 mm
Product Width
640 mm
Product Weight
19.849 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.