Download document () of 20
We make what matters work*

178089

Eaton xEnergy Main LV systems LV switchgear. Vertical partition, 3x IZMX16, D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178089
EAN
4015081733644
Product Length/Depth
750 mm
Product Height
2025 mm
Product Width
50 mm
Product Weight
26.657 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
50 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 2a
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.