Download document () of 20
We make what matters work*

178092

Eaton xEnergy Main LV systems LV switchgear. Frame expansion, HxWxD = 200 x 1000 x 600 mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178092
EAN
4015081733675
Product Length/Depth
576 mm
Product Height
200 mm
Product Width
1000 mm
Product Weight
16.68 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.