Download document () of 20
We make what matters work*

178095

Eaton xEnergy Main LV systems LV switchgear. Busbar coupling internal partition, W x D = 800 x 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178095
EAN
4015081733705
Product Length/Depth
300 mm
Product Height
336 mm
Product Width
810 mm
Product Weight
20.023 kg
Compliances
RoHS conform

Product specifications

Features
Arc-proof
Surface protection
Primed
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.