Download document () of 20
We make what matters work*

178097
Z-TC/AO-2P

Z-TC/AO-2P. Clamp cover, 2 p

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
178097
EAN
4015081733729
Product Length/Depth
35.2 mm
Product Height
15.5 mm
Product Width
22.5 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Color
Natural color
White
Degree of protection
IP20
IK00
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Utilization
Other
RAL-number (Akin)
0
Material
Plastic
Model
Other
Fastening type
Engage (snap)
Imprint/indication
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.