Download document () of 20
We make what matters work*

178099

Eaton Distribution board accessory, Clamp cover, 2 p

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
178099
EAN
4015081733743
Product Length/Depth
35.2 mm
Product Height
10.2 mm
Product Width
17.3 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Color
Natural color
White
Degree of protection
IP20
IK00
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Utilization
Other
RAL-number (Akin)
0
Material
Plastic
Model
Other
Fastening type
Engage (snap)
Imprint/indication
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.