Download document () of 20
We make what matters work*

178127

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Door Arrest, 90� flat design of the door

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
178127
EAN
4015081734504
Product Length/Depth
208 mm
Product Height
45 mm
Product Width
112 mm
Product Weight
0.85 kg
Compliances
RoHS conform

Product specifications

Material
Other
Model
Gas compression spring

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.