Download document () of 20
We make what matters work*

178320

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, hinges right, HxW = 2000 x 850mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
178320
EAN
4015081736546
Product Length/Depth
34 mm
Product Height
1940 mm
Product Width
842 mm
Product Weight
36 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.