Download document () of 20
We make what matters work*

178362

Eaton xEnergy Main LV systems LV switchgear, Cable area door ventilated IP42 MCC right, HxW=2000x425mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178362
Product Length/Depth
34 mm
Product Height
1940 mm
Product Width
422 mm
Product Weight
18 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.