Download document () of 20
We make what matters work*

178380

Eaton xEnergy Main LV systems LV switchgear. Front panel for 2x IZMX16, fixed mounting, HxW=550x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178380
EAN
4015081736836
Product Length/Depth
46 mm
Product Height
540 mm
Product Width
792 mm
Product Weight
7.936 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.